Month of Issue
January 2026
Subscribe | Products | Industries & Solutions |
A Celebratory Gift of Love
Awaits!
Join our giveaway &
stand to win an exclusive LAPP
charging cable.
LAPP establishes entity in
Taiwan.
Click to read our
CEO's message.
A new chapter begins for LAPP
Asia Pacific. The acquisition of JJ-LAPP is officially complete.
Featured Products
EPIC® SOLAR 4 GEN2 M 4-6 5.2-7.0mm
Solar connector pin, Pin; Crimp termination; For cross-section (min./max.): 4mm2 - 6mm2; 50 A according to IEC; 1500 V DC according to IEC; Housing base material: Polycarbonate; Material contact: Copper alloy Tin-plated; IP 68 - 1m (1h); including crimp contacts
SKINTOP® MS-SC-M
16X1.5
Cable gland; M 16; Clamping range (min./max.): 4.5 - 10 mm; Wrench width 1: 20; Brass Nickel-plated; UV-resistant; IP 69, IP 68 - 10 bar (30 min), IP 66; EMC screening
LAPP Asia Pacific Pte Ltd
No.9 Tuas South Street 3, Singapore 638017
Tel: 65 6558 7176
marketing-enquiry.sg.lap@lapp.com
Unsubscribe