Month of Issue
January 2025
Subscribe | Products | Industries & Solutions |
Follow us on LinkedIn!
Stay up-to-date
with the latest news.
SKINTOP®:
Over 40 years of
innovation and reliability
Explore past newsletters
for the latest updates
from LAPP Asia Pacific!
Featured Products
ÖLFLEX® ROBOT 900
DP 3X(2X0,14) 0028100
Robotic cable; 3X(2X0,14); Core identification: Colours; 48 V; PUR; Shielded; Torsion
EPIC® POWER M12 D6
3+PE F 8-10 44423141
Cable connector; M 12 power; S-coded; Socket; Number of contacts: 3+PE; For cross-section (min./max.): 0.75mm2 - 1.5mm2
LAPP Asia Pacific Pte Ltd
No.9 Tuas South Street 3, Singapore 638017
Tel: 65 6558 7176
marketing-enquiry.sg.lap@lapp.com
Unsubscribe